Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric MIP02104T Image
Discontinued

MIP02104T

Green premium brand logo
Schneider Electric MIP02104T Image
Discontinued
MIP02104T
Green premium brand logo

Mini Pragma surface enclosure - IP 40 - 1 x 4 modules - smoked transparent door

Show more characteristics
MIP02104TMIP02104T  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    4
    Nb of horizontal rows
    1
    Type of door
    Transparent door
    width
    124 mm outside:
    height
    198 mm outside:
    depth
    95.5 mm outside:
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    8
    total number of 18 mm modules
    4
    [In] rated current
    50 A
    type of rail
    35 mm asymmetrical rail
    cable entry
    1 trunking flange
    1 bare flange
    terminal block function
    Earth / neutral
    number of terminal blocks
    1 earth (screwed) with 4 outgoers
    1 neutral (screwed) with 4 outgoers
    distribution block outgoers
    1 x 16 mm² for earth
    1 x 16 mm² for neutral
    1 x 6 mm² for earth
    1 x 6 mm² for neutral
    2 x 10 mm² for earth
    2 x 10 mm² for neutral
    enclosure material
    Back part: technoplastic
    Door: technoplastic
    Front face: technoplastic
    colour
    Front face: white
    Door: smoked
    Environment
    standards
    IEC 60670-24
    IEC 60439-3
    IEC 529
    EN 50102
    IEC 60695-2-11
    quality labels
    IMQ
    fire resistance
    Back part: 750 °C
    Door: 650 °C
    Front face: 750 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for MIP02104T: Mini Pragma surface enclosure - IP 40 - 1 x 4 modules - smoked transparent door (Version 2.0)
    Modular encl. MiniPragma 1R 4M surf. TD, with earth & neutral terminal block, with transparent door (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Mini Pragma - EoLi (Version 1.0)
    Date 1/10/12
    Size 113.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Mini Pragma modular enclosures (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /