Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric MIP00104T Image
Discontinued

MIP00104T

Green premium brand logo
Schneider Electric MIP00104T Image
Discontinued
MIP00104T
Green premium brand logo

front face - transparent - 1 x 4 modules - for Mini Pragma flush-mounted

Show more characteristics
MIP00104TMIP00104T  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    range of product
    Mini Pragma
    product or component type
    Front face
    type of front plate
    Transparent
    accessory / separate part category
    Installation accessory
    Complementary
    enclosure mounting
    Flush
    type of front cover
    Transparent
    number of horizontal rows
    1
    number of 18 mm modules per row
    4
    total number of 18 mm modules
    4
    enclosure material
    Door: technoplastic
    Front face: technoplastic
    width
    150 mm outside:
    height
    252 mm outside:
    depth
    13 mm wall:
    17 mm outside:
    colour
    Front face: white
    Door: smoked
    Environment
    standards
    IEC 529
    IEC 60695-2-11
    EN 50102
    fire resistance
    Door: 650 °C
    Front face: 750 °C
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Product environmental Mini Pragma (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /