Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Minera - Ground Mounted
Schneider Electric MIN080015201127 Image

MIN080015201127

Schneider Electric MIN080015201127 Image
MIN080015201127

Minera Ground Mounted Oil Immersed Transformer up to 3.15 MVA - 36kV

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Minera
    product or component type
    Oil type transformer
    network type
    AC
    type of installation
    Indoor
    product certifications
    IEC
    relay type
    1.0 DMCR relay
    Complementary
    type of cooling
    ONAN (oil natural air natural)
    rated power
    800 kVA
    network frequency
    50 Hz
    thermal class
    A
    phase description
    3 phases
    primary voltage
    15/20 kV
    locking options description
    Without keylocks high voltage connection
    isolation level
    1.1 kV AC secondary
    24 kV AC primary
    [Ui] rated insulation voltage
    Secondary circuit: 10 V AC
    Primary circuit: 50 V AC
    [Uimp] rated impulse withstand voltage
    125 kV
    secondary voltage
    No load: 410 V
    vector group
    Dyn11
    tapping link range
    +/- 2 x 2.5 %
    total number of steps
    5
    temperature rise
    65 K (oil)
    impedance voltage
    4 %
    no-load losses
    747.5 W
    load losses
    9240 W at 120 °C
    operating altitude
    < 1000 m
    winding material
    Aluminium
    mounting mode
    Fixed
    mounting support
    Floor
    net weight
    2260 kg
    586 kg insulation
    height
    1783 mm
    width
    1000 mm
    length
    1710 mm
    sound power level
    42 dB at 1 m
    Environment
    ambient air temperature for operation
    -20…40 °C
    ambient air temperature for storage
    -20…40 °C
    IP degree of protection
    IP00 enclosure IEC
    IP21 optional MINBAC04000800 low voltage cable box
    environmental certification
    0…95 %
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Minera standard 20kV - ZZ5733 - France (Version 1.0)
    Minera ODT Oil Type Commercial Brochure EN (Version 2.0)
    Dimensions drawing
    Date
    Size
    Add to My Documents
    Assembly drawing of Minera 800kVA 15-20kV (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Minera, Mineral Oil filled Distribution Transformer (ODT) (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Minera Mineral Oil filled Distribution Transformer (ODT) (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /