-
Characteristics
Main range Unicadevice application Mountingproduct or component type Cover frameaesthetic name Unica Topnumber of gangs 3 gangs verticalfixing mode Clip-incover frame colour tint Cherry treedecoration colour AluminiumComplementary material ASA + PC decorative frameASA + PC intermediate partZamak cover framestandards EN 60669-1height 232 mmwidth 80 mmdepth 14 mmdistance between centers 71 mmproduct weight 0.092 kgmarket segment ResidentialSmall commercialEnvironment IK degree of protection IK01IP degree of protection IP20environmental characteristic AmmoniaWindow-cleaning fluidUV resistantBleachLiquid soapAcetoneOilAlcoholPetrolenvironmental health and issues Halogen freeOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- Russian
- Czech
- French
- Polish
- Turkish
CatalogueSizeAdd to My DocumentsUnica Assembled A4 catalog - Solutions for your home (Version 6.1)Unica A3 Assembled catalog 2016 (Version 6.1)Unica Modular Catalog 2016 (Version 8.1)CertificateSizeAdd to My DocumentsProduct Environmental ProfileSizeAdd to My DocumentsUnica Product Environmental Profile - Socket-outlet flush-mounted screw-connections (Version 2.0)Date 7/31/17Size 368.6 KBREACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.