Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU66.004V.510 Image

View all Unica

MGU66.004V.510

Schneider Electric MGU66.004V.510 Image
View all Unica
MGU66.004V.510

Unica Plus - cover frame - 2 gangs - bright chrome/ivory

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    2 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Bright chrome
    decoration colour
    Ivory
    Complementary
    material
    ASA + PC decorative frame
    ASA + PC intermediate part
    standards
    EN 60669-1
    height
    161 mm
    width
    80 mm
    depth
    14 mm
    distance between centers
    71 mm
    product weight
    0.087 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1834  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 6/5/14
    Size 249.2 KB
    AENOR Certificate (Version 1.0)
    Date 7/14/16
    Size 297.2 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-connections (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /