Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MGU63.065.563D Image

View all Unica

Unica - MGU63.065.563D

Legacy

Schneider Electric MGU63.065.563D Image
View all Unica
Unica - MGU63.065.563D
Legacy

Unica Plus - 2 complete S.O. - 2P+E, CZ - 4 m - ivory/apple green

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica Plus
    device presentation
    Complete mechanism
    socket number
    2
    outlet poles configuration
    2P + E
    outlet standard
    Czech republic
    Slovakia
    socket additional information
    In pin pack
    outlet standard description
    Pin earth
    Complementary
    rated current
    16 A, 250 V AC
    network frequency
    50/60 Hz
    number of modules
    4 modules
    fixing mode
    2 pins
    colour tint
    Ivory
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² - cable stiffness: flexible
    0...4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Cover frame : ABS (acrylonitrile butadiene-styrene)
    Mechanism cover : ASA + PC
    quantity per set
    Plastic bag and cardboard with eurohole : set of 1
    embedding depth
    27 mm
    depth
    37 mm
    width
    90.21 mm
    height
    122.9 mm
    product weight
    0.1153 kg
    Environment
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 15.1 MB
    Date 8/10/18
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/27/18
    Size 1.9 MB
    Date 9/27/18
    Size 368.8 KB
    Date 9/27/18
    Size 298.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.