Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MGU61.037.25 Image

View all Unica

Unica - MGU61.037.25

Functions

Schneider Electric MGU61.037.25 Image
View all Unica

Unica - MGU61.037.25

Functions

Unica - 1 S.O. (lid) - complete product - 2P+E, DE - 2 m - ivory - IP44

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Complete product
    socket number
    1
    outlet poles configuration
    2P + E
    outlet standard
    German
    socket additional information
    With earth (TTL) + security cover
    outlet standard description
    Side earth (TTL)
    Complementary
    rated current
    16 A, 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    Cream (RAL 9010)
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² - cable stiffness: flexible
    0...4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Cover frame : ASA + PC
    Mechanism cover : polyamide 6
    Fixing frame : ASA + PC
    surface finish
    Brilliant
    quantity per set
    Box : set of 1
    product certifications
    FR.ME63.B02375 AC
    embedding depth
    30 mm
    depth
    40 mm
    width
    90 mm
    height
    80 mm
    product weight
    0.088 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP44
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/16/17
    Size 15.1 MB
    Date 8/10/18
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 251.2 KB
    Date 8/22/17
    Size 149.6 KB
    Date 11/21/17
    Size 585.6 KB
    Date 11/21/17
    Size 433.1 KB
    Date 5/3/18
    Size 2.9 MB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.