Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MGU61.002.18 Image

View all Unica

MGU61.002.18

Schneider Electric MGU61.002.18 Image
View all Unica
MGU61.002.18

Unica Plus - cover frame (fix. frame) - 1 gang - 2 m - white/white - IP44

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    1 gang
    number of modules
    2 modules
    fixing mode
    Without claws
    colour tint
    White
    Complementary
    provided equipment
    Fixing frame
    material
    Cover frame : ASA + PC
    Intermediate fixing frame : ASA + PC
    standards
    EN 60669-1
    width
    80 mm
    height
    90 mm
    depth
    30 mm
    product weight
    0.052 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP44
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.