Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MGU6.702.57 Image

View all Unica

Unica - MGU6.702.57

Cover frames

Schneider Electric MGU6.702.57 Image
View all Unica
Unica - MGU6.702.57
Cover frames

Unica Quadro Metallized - cover frame - 1 gang - titanium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Quadro
    number of gangs
    1 gang
    fixing mode
    Clip-in
    cover frame colour tint
    Titanium
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene) cover frame
    standards
    EN 60669-1
    height
    87 mm
    width
    87 mm
    depth
    14 mm
    distance between centers
    71 mm
    product weight
    0.016 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Petrol
    Oil
    Liquid soap
    Alcohol
    UV resistant
    Window-cleaning fluid
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Date 11/16/17
    Size 16.6 MB
    Unica Modular Catalog 2016 (Version 8.1)
    Date 11/26/18
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 11/21/17
    Size 230.5 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 507.2 KB
    AENOR Certificate (Version 1.0)
    Date 8/22/18
    Size 297.2 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-connections (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.