Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MGU6.504.25 Image

View all Unica

Unica - MGU6.504.25

Legacy

Schneider Electric MGU6.504.25 Image
View all Unica
Unica - MGU6.504.25
Legacy

Unica Plus - supplementary frame - 4 m - 2 gangs - clip-in - ivory

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Supplementary frame
    aesthetic name
    Unica Plus
    number of modules
    4 modules
    number of gangs
    2 gangs
    fixing mode
    Clip-in
    cover frame colour tint
    Ivory
    Complementary
    material
    ASA + PC
    standards
    EN 60669-1
    depth
    13.5 mm
    width
    156 mm
    height
    90 mm
    distance between centers
    71 mm
    product weight
    0.0145 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Petrol
    Acetone
    Oil
    Alcohol
    Liquid soap
    Ammonia
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.