Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU6.106.863 Image

MGU6.106.863

Schneider Electric MGU6.106.863 Image
MGU6.106.863

Unica - cover frame - 6 modules - apple green/white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of modules
    6 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Apple green
    decoration colour
    White
    Complementary
    material
    ASA + PC decorative frame
    ASA + PC intermediate part
    ABS (acrylonitrile butadiene-styrene) cover frame
    standards
    EN 60669-1
    height
    12 mm
    width
    200 mm
    depth
    84 mm
    product weight
    0.036 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1834  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 1/25/18
    Size 601.6 KB
    AENOR Certificate (Version 1.0)
    Date 7/14/16
    Size 297.2 KB
    NF Certificate (Version 1.0)
    Date 5/15/18
    Size 947.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /