Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU6.106.854 Image

MGU6.106.854

Green premium brand logo
Schneider Electric MGU6.106.854 Image
MGU6.106.854
Green premium brand logo

Unica - cover frame - 6 modules - glacier blue/white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of modules
    6 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Glacier blue
    decoration colour
    White
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: intermediate part
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    12 mm
    width
    200 mm
    depth
    84 mm
    net weight
    0.036 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Alcohol
    Window-cleaning fluid
    Petrol
    Acetone
    Bleach
    UV resistant
    Oil
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 1/25/18
    Size 601.6 KB
    NF Certificate (Version 1.0)
    Date 5/15/18
    Size 947.3 KB
    AENOR Certificate (Version 1.0)
    Date 7/14/16
    Size 297.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /