Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU6.104.542 Image
Discontinued

MGU6.104.542

Green premium brand logo
Schneider Electric MGU6.104.542 Image
Discontinued
MGU6.104.542
Green premium brand logo

Unica Plus - cover frame - 4 modules - indigo blue/ivory

Show more characteristics
Commercial status
Discontinued on 30 May 2014
MGU6.104.542MGU6.104.542  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of modules
    4 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Indigo blue
    decoration colour
    Ivory
    Complementary
    material
    ASA + PC: intermediate part
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    138 mm
    width
    80 mm
    depth
    13.7 mm
    net weight
    0.024 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Oil
    Alcohol
    Liquid soap
    Bleach
    UV resistant
    Ammonia
    Window-cleaning fluid
    Petrol
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    AENOR Certificate (Version 1.0)
    Date 7/14/16
    Size 297.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /