Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU6.016V.851 Image
Discontinued

MGU6.016V.851

Green premium brand logo
Schneider Electric MGU6.016V.851 Image
Discontinued
MGU6.016V.851
Green premium brand logo

Unica Plus - cover frame - 3 gangs - terracotta/white

Show more characteristics
MGU6.016V.851MGU6.016V.851  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    3 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Terracotta
    decoration colour
    White
    Complementary
    material
    ABS: cover frame
    standards
    EN 60669-1
    height
    204 mm
    width
    80 mm
    depth
    14 mm
    distance between centers
    57 mm
    net weight
    0.041 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Liquid soap
    Oil
    UV resistant
    Ammonia
    Window-cleaning fluid
    Alcohol
    Petrol
    Bleach
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-less connections (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /