Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU5_016_TB Image

View all Unica

MGU5_016_TB

Schneider Electric MGU5_016_TB Image
View all Unica
MGU5_016_TB

UNICA - 13A 1 Gang DP Switched Socket - Tabacco

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    device application
    Power supply
    product or component type
    Switched socket
    device presentation
    Mechanism with fixing frame
    outlet poles configuration
    2 x 2P + E
    outlet standard
    European
    Complementary
    device mounting
    Flush
    mounting support
    Wall mounted
    outlet standard description
    3 pins
    pilot light
    Neon indicator red
    rated current
    13 A 250 V AC 50 Hz
    load type
    Resistive
    number of gangs
    1 gang
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    colour tint
    Tabacco
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    N
    L
    Earth
    tightening torque
    0.4 N.m
    clamping connection capacity
    2 x 4 mm² rigid
    2 x 4 mm² stranded
    2 x 4 mm² flexible
    3 x 2.5 mm² rigid
    3 x 2.5 mm² stranded
    3 x 2.5 mm² flexible
    material
    Grid plate : PC (polycarbonate)
    Base : PP (polypropylene)
    projecting depth
    8 mm
    quantity per set
    10 polybag
    embedding depth
    35 mm
    depth
    15 mm
    width
    81 mm
    height
    83 mm
    product weight
    0.063 kg
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    standards
    BS 1363
    BS 7671
    SASO 2203
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /