Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU50.8787.18Z Image

MGU50.8787.18Z

Schneider Electric MGU50.8787.18Z Image
MGU50.8787.18Z

Unica - loudspeaker socket - 2x1 m - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Loudspeaker socket
    device presentation
    Mechanism with zamak fixing frame + long claws
    colour tint
    White
    Complementary
    socket number
    2
    number of modules
    2 x 1 module
    connections - terminals
    4 : pressure fixing
    fixing mode
    Clip-in
    material
    Mechanism cover : ASA + PC
    Fixing frame : zamak
    depth
    37 mm
    width
    45 mm
    height
    45 mm
    product weight
    0.068 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0805  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /