Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU50.6161.12Z Image

View all Unica

MGU50.6161.12Z

Schneider Electric MGU50.6161.12Z Image
View all Unica
MGU50.6161.12Z

Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2x1 m - graphite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    product destination
    RJ45 connectors
    device presentation
    Cover plate with zamak fixing frame + long claws
    socket number
    2
    provided equipment
    Protective flap
    Label holder
    colour tint
    Graphite
    Complementary
    range compatibility
    Unica RJ45 connector
    product compatibility
    Universal data connector for AMP and KRONE
    number of modules
    2 x 1 module
    material
    Fixing frame : zamak
    Cover plate : ABS (acrylonitrile butadiene-styrene)
    fixing mode
    Long claws
    depth
    21 mm
    standards
    UNE 60669
    UNE 20315
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    environmental characteristic
    Alcohol
    Ammonia
    Acetone
    Liquid soap
    Window-cleaning fluid
    Bleach
    Oil
    Petrol
    UV resistant
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /