Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU50.262.30SZ Image

View all Unica

MGU50.262.30SZ

Schneider Electric MGU50.262.30SZ Image
View all Unica
MGU50.262.30SZ

Unica Top/Class - rocker switch - 2 poles 1-way - 16 AX 250 VAC - 2 m - alu.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    aesthetic name
    Unica Top - Unica Class
    device application
    Control
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame + long claws
    switch function
    2-pole 1-way
    colour tint
    Aluminium
    Complementary
    rated current
    16 AX, 250 V AC, 50/60 Hz
    electrical durability
    5000 cycles
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi: 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    Amber LED : 0.15 mA (temperature : 15 °C)
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² (rigid)
    0...4 mm² (flexible)
    material
    Fixing frame : zamak
    marking
    ON
    fixing mode
    Long claws
    width
    70.9 mm
    height
    70.9 mm
    depth
    33 mm
    embedding depth
    21 mm
    product weight
    0.0694 kg
    ambient air temperature for operation
    25...35 °C
    ambient air temperature for storage
    0...50 °C
    standards
    EMC directive
    EN 60669-1
    LV directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0702  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Certificate
    Date
    Size
    Add to My Documents
    AENOR Certificate (Version 1.0)
    Date 12/4/17
    Size 464.9 KB
    CEBEC Certificate (Version 1.0)
    Date 1/27/14
    Size 2.5 MB
    NF Certificate (Version 1.0)
    Date 6/5/14
    Size 249.2 KB
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica, One-way switch, flush-mounted, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /