Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU50.2090.18Z Image

MGU50.2090.18Z

Schneider Electric MGU50.2090.18Z Image
MGU50.2090.18Z

Unica - data/telephone socket - RJ11 - U/UTP - RJ45 5e - 2 m - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Data/telephone socket
    device presentation
    Mechanism with zamak fixing frame + long claws
    telephone socket type
    RJ11 (4 contacts): cat.3 (rate: 16 Mbit/s)
    communication network type
    ATM 155 Mbps
    Ethernet 1000BASE-T
    data socket type
    RJ45 (8), Cat.5e (transmission rate: <= 100 MHz)
    number of modules
    2 modules
    fixing mode
    Long claws
    cover plate colour tint
    White (RAL 9003)
    Complementary
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    material
    Mechanism cover: ASA + PC
    Fixing frame: zamak
    standards
    ISO 8877
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    embedding depth
    24.6 mm
    depth
    35.8 mm
    width
    70.9 mm
    height
    70.9 mm
    product weight
    0.0647 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP40
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /