Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU5.283.30ZD Image

MGU5.283.30ZD

Schneider Electric MGU5.283.30ZD Image
MGU5.283.30ZD

Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Key card switch
    device application
    Control
    device presentation
    Mechanism with zamak fixing frame
    cover plate colour tint
    Aluminium
    Complementary
    [Ue] rated operational voltage
    230 V +/- 10 % AC 50 Hz
    rated current
    10 A
    load type
    230 V AC incandescent lamp - 1470 W
    230 V AC halogen lamp - 1470 W
    230 V AC fan - 1470 W
    230 V AC convector - 1470 W
    Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
    Low voltage halogen lamp with electronic transformer - 1470 VA
    Fluorescent tube ferromagnetic ballast - 1470 VA
    Compact fluorescent lamp - 1470 W
    LED lamp - 1470 W
    Contactor
    condition of use
    Control through appropriate relay
    actuator
    Card 54 x 86 x 0.85 mm (maximum)
    number of modules
    2 modules
    fuse type
    Electronic
    maximum number of switchings
    50000 operations
    pilot light
    Locator lamp
    marking
    Vertical insertion pictogram
    connections - terminals
    Soldered connectors
    clamping connection capacity
    <= 1 x 2.5 mm² for flexible cable(s)
    <= 1 x 2.5 mm² for rigid cable(s)
    fixing mode
    Screw
    Screws
    material
    Mechanism cover : ASA + PC
    Fixing frame : zamak
    embedding depth
    14 mm
    depth
    Unica Top cover frame : 35 mm
    Unica Class cover frame : 35 mm
    width
    70.9 mm
    height
    70.9 mm
    product weight
    0.0645 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    5...30 °C
    ambient air temperature for storage
    -20...60 °C
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    product certifications
    FR ME63 B02736
    standards
    EN 61058-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0622  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica, One-way switch, flush-mounted, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /