Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU5.226.30ZD Image

View all Unica

MGU5.226.30ZD

Schneider Electric MGU5.226.30ZD Image
View all Unica
MGU5.226.30ZD

Unica Top/Class - pull string switch - 10A 250V AC - 2 m - aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MGU5.226.30ZD is replaced by:
Product
Qty
MGU3.226.30
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 16 December 2016
1
  • Main
    range
    Unica
    device application
    Control
    product or component type
    Pull string switch
    aesthetic name
    Unica Top - Unica Class
    device presentation
    Mechanism with zamak fixing frame
    switch function
    1-pole 1-way
    rated current
    10 A, 250 V AC, 50/60 Hz
    actuator
    Cord push-button
    number of modules
    2 modules
    fixing mode
    Screws
    colour tint
    Aluminium
    Complementary
    cable length
    1 m
    load current
    10 A
    opening distance
    > 3 mm
    connections - terminals
    Screwless terminals
    cable cross section
    2.5 mm² (flexible)
    2.5 mm² (rigid)
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi: 0.3
    electrical durability
    40000 cycles (cos phi: 0.6)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Fixing frame : zamak
    Mechanism cover : ABS (acrylonitrile butadiene-styrene)
    standards
    EMC directive
    EN 60669-1
    LV directive
    product certifications
    FR.ME63.B02736
    ambient air temperature for operation
    25...35 °C
    ambient air temperature for storage
    0...50 °C
    embedding depth
    22 mm
    depth
    34 mm
    width
    70.9 mm
    height
    70.9 mm
    product weight
    0.0636 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0622  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 1/25/18
    Size 601.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica, One-way switch, flush-mounted, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /