Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU4.101.64 Image

MGU4.101.64

Green premium brand logo
Schneider Electric MGU4.101.64 Image
MGU4.101.64
Green premium brand logo

Unica Allegro - cover frame - 1 module - golden

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Allegro
    number of modules
    1 module
    fixing mode
    Clip-in
    cover frame colour tint
    Golden
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    80 mm
    width
    116 mm
    depth
    14 mm
    net weight
    0.017 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Oil
    UV resistant
    Alcohol
    Petrol
    Ammonia
    Liquid soap
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.2 KB
    Date 7/14/16
    Size pdf
    Size 249.2 KB
    Date 6/5/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Allegro - cover frame - 1 module - golden
    Description
    Unica Allegro - cover frame - 1 module - golden
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Unica Allegro - cover frame - 1 module - golden
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Allegro - cover frame - 1 module - golden
    Description
    Unica Allegro - cover frame - 1 module - golden
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Unica Allegro - cover frame - 1 module - golden
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica Allegro - cover frame - 1 module - golden
    Description
    Unica Allegro - cover frame - 1 module - golden
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Unica Allegro - cover frame - 1 module - golden
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /