Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU3.654.18 Image

View all Unica

MGU3.654.18

Schneider Electric MGU3.654.18 Image
View all Unica
MGU3.654.18

Unica - MCB switch - 1P - 6 A, 230 VAC - 1 m - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Control
    product or component type
    Miniature circuit-breaker switch
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    poles description
    1P
    rated current
    6 A, 230 V AC
    number of modules
    1 module
    fixing mode
    Clip-in
    cover plate colour tint
    White
    Complementary
    marking
    I-O
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    trip unit technology
    Thermal-magnetic
    breaking capacity
    1.5 kA
    earth-leakage sensitivity
    10 mA
    earth-leakage protection class
    Class A
    material
    Mechanism cover : ASA + PC
    standards
    EN 60898
    UNE 60898
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    0...50 °C
    embedding depth
    38 mm
    depth
    54 mm
    width
    22.5 mm
    height
    45 mm
    product weight
    0.064 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP41
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /