Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.630.30 Image

MGU3.630.30

Schneider Electric MGU3.630.30 Image
MGU3.630.30

Unica Top/Class - fuse holder - 10 A, 250 VAC - cyl. 6x32 mm - 1 m - alu.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Fuse holder
    aesthetic name
    Unica Top - Unica Class
    device presentation
    Mechanism
    rated current
    10 A, 230 V AC, 50/60 Hz
    number of modules
    1 module
    fixing mode
    Clip-in
    colour tint
    Aluminium
    Complementary
    fuse type
    Cylindrical (6 x 32 mm)
    provided equipment
    Fuse not supplied
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² (rigid)
    0...4 mm² (flexible)
    material
    Mechanism cover : ASA + PC
    standards
    EN 60127-6
    product certifications
    ES.ME01.B02318 AC
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    embedding depth
    31 mm
    depth
    44 mm
    width
    22.5 mm
    height
    45 mm
    product weight
    0.0278 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0702  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/15/16
    Size 740.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /