Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.574.12 Image

MGU3.574.12

Schneider Electric MGU3.574.12 Image
MGU3.574.12

Unica Wireless - combined roller blind - 230 VAC - 0...690 W - 2 m - graphite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica Wireless
    product or component type
    Combined roller blind
    device presentation
    Mechanism
    transmission frequency
    868.3 MHz
    [Ue] rated operational voltage
    110/230 V AC (+/- 10 %), 50/60 Hz
    number of modules
    2 modules
    fixing mode
    Claws
    colour tint
    Graphite
    device composition
    1 large rocker and 2 narrow rockers
    Wireless emitter and receiver
    provided equipment
    Set of 4 symbols
    Complementary
    wiring device mounting
    Flush
    operating distance
    Indoor : 10...50 m
    Outdoor : <= 300 m
    load type
    Motor : 690 W
    protection type
    Fuse protection
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    type of setting
    Neutral position
    standards
    99/5/EEC
    EN 60669-1
    EN 60669-2-1
    89/336/EEC
    ETSI EN 301 489
    ETSI EN 300 220
    ambient air temperature for operation
    -5...50 °C
    relative humidity
    20...95 %
    embedding depth
    34 mm
    depth
    46 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    UV resistant
    Acetone
    Liquid soap
    Window-cleaning fluid
    Oil
    Bleach
    Ammonia
    Petrol
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1342  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    User guide
    Date
    Size
    Add to My Documents
    Unica Wireless : System (ES, PT) (Version 0)
    Unica Wireless : System (EN, all languages) (Version 0)
    Unica Wireless : System (EL, TR) (Version 0)
    Catalogue page
    Date
    Size
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 6/13/17
    Size 548.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact Connect RF push-buttons (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /