Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU3.573.18 Image

View all Unica

MGU3.573.18

Schneider Electric MGU3.573.18 Image
View all Unica
MGU3.573.18

Unica Wireless - combined dimmer without neutral - 230 VAC - 2 m - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica Wireless
    product or component type
    Combined dimmer
    device presentation
    Mechanism
    transmission frequency
    868.3 MHz
    [Ue] rated operational voltage
    230 V AC (+/- 10 %), 50 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    White
    device composition
    1 large rocker and 2 narrow rockers
    Wireless emitter and receiver
    provided equipment
    Set of 8 symbols
    Complementary
    wiring device mounting
    Flush
    type of setting
    Without neutral position
    operating distance
    Indoor : 10...50 m
    Outdoor : <= 300 m
    load type
    230 V AC halogen lamp - 20...315 W
    230 V AC incandescent lamp - 20...315 W
    Low voltage halogen lamp with electronic transformer - 20...315 VA
    Low voltage halogen lamp with ferromagnetic transformer - 20...315 VA
    Low voltage halogen lamp with toroidal transformer - 20...270 VA
    protection type
    Damage protection from inappropriate load
    Short-circuit protection
    Overload protection
    Temperature rise protection
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    standards
    ETSI EN 301 489
    EN 61000-6-3
    73/23/EEC
    89/336/EEC
    ETSI EN 300 220
    EN 60669-2-1
    99/5/EEC
    EN 61000-6-2
    EN 60669-1
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    20...95 %
    embedding depth
    34 mm
    depth
    46 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Liquid soap
    Petrol
    UV resistant
    Alcohol
    Oil
    Window-cleaning fluid
    Acetone
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1426  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Greek
    • French
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    User guide
    Date
    Size
    Add to My Documents
    Unica Wireless : System (EL, TR) (Version 0)
    Unica Wireless : System (ES, PT) (Version 0)
    Unica Wireless : System (EN, all languages) (Version 0)
    Catalogue page
    Date
    Size
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 198.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /