Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.447.18 Image

MGU3.447.18

Schneider Electric MGU3.447.18 Image
MGU3.447.18

Unica - 1 RJ45 socket (S-One) - 2 m - Cat.6A, S/FTP - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device presentation
    Mechanism
    colour tint
    White (RAL 9003)
    data socket type
    RJ45 - 8 contacts - category 6A - transmission rate < 500 MHz
    provided equipment
    Label holder
    Protective flap
    Complementary
    communication network type
    10GBASE-T
    communication port protocol
    ATM 1200 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    S/FTP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    fixing mode
    Clip-in
    material
    Mechanism cover : ASA + PC
    depth
    36 mm
    width
    85 mm
    height
    80 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    environmental characteristic
    Alcohol
    Oil
    Window-cleaning fluid
    UV resistant
    Petrol
    Acetone
    Bleach
    Ammonia
    Liquid soap
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Unica British Standard complete 2016 catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /