Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.432.25 Image

MGU3.432.25

Schneider Electric MGU3.432.25 Image
MGU3.432.25

Unica - data socket - 1 socket - HD15 - Female - ivory

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Data socket
    connector type
    VGA
    electrical circuit type
    Video
    device presentation
    Mechanism
    colour tint
    Ivory (RAL 9010)
    type of packing
    Group
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    material
    Thermoplastic ABS-UV stabilised centre plate
    height
    45 mm
    width
    22.5 mm
    depth
    41.7 mm
    embedding depth
    25.7 mm
    product weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...40 °C
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Ammonia
    Acetone
    Alcohol
    Oil
    UV resistant
    Liquid soap
    Window-cleaning fluid
    Petrol
    Bleach
    environmental health and issues
    Halogen free
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Latvian
    • Slovenian
    • Ukrainian
    • French
    • Serbian
    • Hungarian
    • Dutch
    • Turkish
    • Kazakh
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Czech
    • Croatian
    • Polish
    • Romanian
    • Bulgarian
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    HD15 female, Mini jack 3,5 mm connector (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /