Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.431.25 Image

MGU3.431.25

Schneider Electric MGU3.431.25 Image
MGU3.431.25

Unica - data socket - 1 socket - RCA female - ivory

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Data socket
    connector type
    RCA
    electrical circuit type
    Video
    Audio
    device presentation
    Mechanism
    colour tint
    Ivory (RAL 9010)
    type of packing
    Group
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 1.5 mm² for stranded cable(s)
    <= 1.5 mm² for flexible cable(s)
    <= 1.5 mm² for rigid cable(s)
    wire stripping length
    8 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    height
    45 mm
    width
    22.5 mm
    depth
    28 mm
    embedding depth
    19 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…40 °C
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Bleach
    UV resistant
    Oil
    Liquid soap
    Ammonia
    Petrol
    Alcohol
    Acetone
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica - data socket - 1 socket - RCA female - ivory
    Description
    Unica - data socket - 1 socket - RCA female - ivory
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Unica - data socket - 1 socket - RCA female - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /