Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.041.18 Image

MGU3.041.18

Schneider Electric MGU3.041.18 Image
MGU3.041.18

Unica - 1 S.O. - 2P+E, EU/US - 2 m - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P + E
    outlet standard
    Euroamerican
    outlet standard description
    Displaced earth
    Complementary
    rated current
    16 A, 250 V AC
    15 A, 127 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² - cable stiffness: flexible
    0...4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Mechanism cover : ASA + PC
    surface finish
    Brilliant
    quantity per set
    Blister : set of 1
    embedding depth
    24 mm
    depth
    33 mm
    width
    45 mm
    height
    45 mm
    product weight
    0.0333 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Alcohol
    UV resistant
    Oil
    Petrol
    Window-cleaning fluid
    Bleach
    Liquid soap
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0702  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/19/18
    Size 2.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (UNICA) (Version 1.0)
    Date 7/25/19
    Size 7.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-less connections (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /