Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU3.027.25 Image
Discontinued

MGU3.027.25

Schneider Electric MGU3.027.25 Image
Discontinued
MGU3.027.25

Unica - 1 S.O. - 2P+E, US - 1 m - ivory

Show more characteristics
Commercial status
Discontinued on 30 May 2014
End-of-service on 02 June 2014
MGU3.027.25  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P + E
    outlet standard
    American
    outlet standard description
    Displaced earth
    Complementary
    rated current
    15 A at 127 V AC
    network frequency
    50/60 Hz
    number of modules
    1 module
    fixing mode
    Clip-in
    colour tint
    Cream (RAL 9010)
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² - cable stiffness: flexible
    0…4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    surface finish
    Brilliant
    quantity per set
    Set of 1 blister
    embedding depth
    24 mm
    depth
    33 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.0235 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Window-cleaning fluid
    Liquid soap
    Oil
    Petrol
    Alcohol
    Acetone
    Ammonia
    UV resistant
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Size pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /