Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU23.065.18 Image

MGU23.065.18

Green premium brand logo
Schneider Electric MGU23.065.18 Image
MGU23.065.18
Green premium brand logo

Unica - 2 complete S.O. - 2P+E, CZ - 2 m - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica (standard aesthetic)
    device presentation
    Complete mechanism
    socket number
    2
    outlet poles configuration
    2P + E
    outlet standard
    Slovakia
    Czech republic
    socket additional information
    Pin earth
    outlet standard description
    Pin earth
    Complementary
    rated current
    16 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    2 pins
    colour tint
    White
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² - cable stiffness: flexible
    0…4 mm² - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    ASA + PC: mechanism cover
    ABS (acrylonitrile butadiene-styrene): cover frame
    quantity per set
    Set of 1 box
    embedding depth
    27 mm
    depth
    37 mm
    width
    90.21 mm
    height
    122.9 mm
    net weight
    0.1153 kg
    Environment
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Alcohol
    Bleach
    Liquid soap
    Acetone
    Window-cleaning fluid
    UV resistant
    Petrol
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Date 2/3/17
    Size 36.8 MB
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO (Version 1.0)
    Date 8/12/15
    Size 1.9 MB
    FIMKO (Version 1.0)
    Date 8/21/15
    Size 298.1 KB
    NEMKO (Version 1.0)
    Date 8/18/15
    Size 368.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (UNICA) (Version 1.0)
    Date 7/25/19
    Size 7.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-connections (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /