Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU11.103.25 Image

View all Unica

MGU11.103.25

Schneider Electric MGU11.103.25 Image
View all Unica
MGU11.103.25

Unica Plus - cover frame (fix. frame) - 1 gang - 3 m - ivory/ivory - IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Screws
    colour tint
    Ivory
    decoration colour
    Ivory
    Complementary
    material
    Cover plate : ASA + PC
    Frame-fixing frame : ASA + PC
    standards
    EN 60669-1
    width
    126 mm
    height
    90 mm
    depth
    30 mm
    product weight
    0.095 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP55
    environmental characteristic
    Bleach
    Petrol
    Window-cleaning fluid
    Oil
    Alcohol
    Acetone
    Liquid soap
    UV resistant
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.