Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU10.451.25D Image

View all Unica

MGU10.451.25D

Schneider Electric MGU10.451.25D Image
View all Unica
MGU10.451.25D

Unica - Complete TV/FM socket - individual socket - ivory/ivory

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    TV/FM socket
    device presentation
    Complete mechanism
    TV socket type
    Individual socket
    colour tint
    Ivory
    Complementary
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    path attenuation
    TV/VHF : 2 dB @47...68 MHz
    R : 10 dB @87.5...108 MHz
    TV/UHF : 1 dB @125...860 MHz
    DC current flow
    No
    number per line
    1
    number of modules
    2 modules
    material
    Cover frame : ABS (acrylonitrile butadiene-styrene)
    Mechanism cover : ASA + PC
    Fixing frame : PBT (polybutylene terephthalate) GF30
    condition of use
    Parallel distribution systems
    fixing mode
    Short claws
    depth
    28 mm
    width
    85 mm
    height
    80 mm
    embedding depth
    18 mm
    product weight
    0.106 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    15...35 °C
    ambient air temperature for storage
    0...35 °C
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    standards
    EMC directive
    EN 50083-1
    EN 50083-2
    EN 50083-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Unica B2 assembled offer catalogue 2016 (Version 4.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ODACE Single TV Outlet (Version 1.1)
    Date 10/18/12
    Size 914.2 KB
    REACh Declaration