Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU10.411.25D Image

View all Unica

MGU10.411.25D

Schneider Electric MGU10.411.25D Image
View all Unica
MGU10.411.25D

Unica - 1 complete RJ45 socket (S-One) - 2 m - Cat.5e, UTP - ivory/ivory

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    RJ45 connector
    device presentation
    Complete mechanism
    colour tint
    Ivory (RAL 9010)
    data socket type
    RJ45 - 8 contacts - category 5e - transmission rate < 155 MHz
    provided equipment
    Label holder
    Protective flap
    Complementary
    communication network type
    1000BASE-T
    communication port protocol
    ATM 155 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    fixing mode
    Long claws
    material
    Mechanism cover : ASA + PC
    Cover frame : ASA + PC
    Fixing frame : PBT (polybutylene terephthalate) GF30
    depth
    36 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.