Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric MGU10.206.559D Image

View all Unica

MGU10.206.559D

Schneider Electric MGU10.206.559D Image
View all Unica
MGU10.206.559D

Unica - complete push-button - 1-way - 10 A 250 VAC - 2 m - ivory/cream

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    device application
    Control
    product or component type
    Switch
    device presentation
    Complete mechanism
    switch function
    1-pole 1-way
    colour tint
    Cream
    Ivory
    Complementary
    rated current
    10 A, 250 V AC, 50/60 Hz
    electrical durability
    40000 cycles (cos phi: 0.6)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi: 0.3
    condition of use
    Impulse relay control
    opening distance
    > 3 mm
    actuator
    Push-button
    number of modules
    2 modules
    connections - terminals
    Screwless terminals
    cable cross section
    0...2.5 mm² (rigid)
    0...2.5 mm² (flexible)
    material
    Mechanism cover : ASA + PC
    Cover frame : ASA + PC
    fixing mode
    Long claws
    width
    85 mm
    height
    80 mm
    depth
    34 mm
    embedding depth
    22 mm
    ambient air temperature for operation
    25...35 °C
    ambient air temperature for storage
    0...50 °C
    standards
    EMC directive
    EN 60669-1
    LV directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 947.3 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 464.9 KB
    VDE Certificate (Version 1.0)
    Date 12/4/18
    Size 601.6 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 507.2 KB
    NF Certificate (Version 1.0)
    Date 11/21/17
    Size 249.2 KB
    CEBEC Certificate (Version 1.0)
    Date 11/21/17
    Size 2.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Unica Product Environmental Profile - Socket-outlet flush-mounted screw-connections (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.