Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

PowerLogic EM4300 Energy Meter - 500A - Zigbee communication - class 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic EM4300
    device short name
    EM4305
    product or component type
    Energy meter
    communication port protocol
    Zigbee : 2400 MHz,
    Complementary
    type of data
    Active and reactive power
    Active and reactive energy
    Apparent energy
    Voltage
    Current
    Frequency
    Apparent power
    metering type
    Active, reactive, apparent energy (signed, two quadrant)
    [Us] rated supply voltage
    100...277 V AC ±10%
    [In] rated current
    500 A
    network frequency
    50 Hz
    60 Hz
    measurement accuracy
    1 % active energy
    input type
    Rogowski coil 10...600 A - at <= 65 °C, cable length = 1.5 m
    mounting support
    DIN rail
    Panel mounting
    communication network type
    Wireless Zigbee 10 mW 2.4 GHz 10 m
    local signalling
    Green/red LED : status
    display type
    Without display
    ambient air temperature for operation
    -10...55 °C
    connections - terminals
    Bottom screw terminals 0.2...2.5 mm²
    tightening torque
    0.5 N.m
    wire stripping length
    7 mm
    power consumption in W
    2 W
    product compatibility
    Powerlogic ComX data logger
    MPM SmartStruxure Lite
    mounting mode
    By screws
    Clip-on
    measurement category
    Category III
    type of installation
    Indoor
    isolation voltage
    300 V III class II conforming to IEC 61010-1
    supply current
    <= 0.4 A
    protection type
    Switch-disconnector fuse 10 A measuring input
    Environment
    IP degree of protection
    IP20
    pollution degree
    2
    relative humidity
    90 % at 37 °C
    operating altitude
    0...2000 m
    radio agreement
    FCC
    R&TTE
    IC
    standards
    UL 61010-1 ed. 3
    EN 62311 2008
    ETSI EN 301 489-1 v1.9.2
    ETSI EN 301 489-17 v2.2.1, 2012
    ETSI EN 300 328 V1.8.1
    EN 61010-1 ed. 3
    EN 61326-1 2013
    ETSI EN 300 440-1 v1.6.1
    ETSI EN 300 440-2 V1.4.1
    FCC CFR 47 part 15
    RSS 210 issue 8
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    1999/5/EC - R&TTE directive
    product certifications
    FCC
    IC
    CE
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    PowerLogic Selection Guide - Web Version (Version 3.0)
    PowerLogic Selection Guide - Print Version (Version 3.0)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.0)
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.0)
    Wireless Metering System Catalogue (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    PowerLogic™ EM4300 series user manual (Version 02)
    EM4300 series user manual -FR (Version 02)
    Instruction sheet
    Date
    Size
    Add to My Documents
    PowerLogic EM4300 series installation sheet -EN-ES-FR-DE-IT-PT (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.