Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Enercept - energy meter Class 0.2S - Modbus/BACnet comm RS-485 - IEC wire code

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic EM4200
    device short name
    Enercept
    product or component type
    Energy meter
    type of cable
    IEC cable
    device application
    Power monitoring
    Complementary
    metering type
    Active power P, P1, P2, P3
    Apparent power S, S1, S2, S3
    Frequency
    Power factor
    Reactive power Q, Q1, Q2, Q3
    Voltage U21, U32, U13, V1, V2, V3
    Average current Iavg
    Active, reactive, apparent energy (signed, four quadrant)
    Demand power P, Q, S
    Peak demand power PM, QM, SM
    measurement voltage
    90 V AC 45...65 Hz minimum per phase
    480 V AC 45...65 Hz between phases
    300 V AC 45...65 Hz between phase and neutral
    frequency measurement range
    45...65 Hz
    network frequency
    50 Hz
    60 Hz
    display type
    Without display
    control type
    ADDRESS, range: 1...99 with rotary switch(es)
    CT AMPS, range: 5...5000 with rotary switch(es)
    local signalling
    Green and red LED : status
    Green, orange and red LED : line fault, 3 pulse/ k_h (kWh, kVAh, kVARh)
    Yellow LED : dial pointer indication
    Green, orange and red LED : RX/TX, 2 pulse/ k_h (kWh, kVAh, kVARh)
    Signal
    Current 0.333 V (impedance 33 kOhm)
    Voltage (impedance 2.5 MOhm) single phase
    Voltage (impedance 5 MOhm) phase to phase
    number of inputs
    0
    number of outputs
    0
    communication port protocol
    Modbus RTU : 9600 bauds...115200 bauds (automatic detection),
    BACnet MS/TP : 9600 bauds...115200 bauds (automatic detection),
    communication of data
    Net energy
    Total energy
    Demand intervals
    Fixed or rolling block
    provided equipment
    Bracket for support
    Hook
    connections - terminals
    Input/output : bottom plug-in connector 0.2...1.5 mm²
    Current transformer : bottom plug-in connector 0.2...1.5 mm²
    Communication : bottom plug-in connector 0.2...1.5 mm²
    wire stripping length
    6 mm
    mounting mode
    By screws
    Clip-on
    By hook
    mounting support
    DIN rail
    Enclosure
    standards
    EN 61010-1
    UL 61010-1
    product certifications
    CULus conforming to UL 61010-1
    CE conforming to EN 61010-1
    IEC
    BTL
    width
    46.63 mm
    depth
    35.81 mm
    height
    152.36 mm
    Environment
    measurement category
    Category III up to 277 V
    Category III up to 300 V
    electromagnetic compatibility
    ● conducted and radiated emissions, conforming to FCC part 15 class A
    ● conducted and radiated emissions, conforming to EN 61000-6-4
    ● conducted and radiated emissions, conforming to EN 61326 + A1
    ● immunity to conducted disturbances, conforming to EN 61000-6-2
    ● immunity to conducted disturbances, conforming to EN 61326-1
    ● immunity to radiated fields, conforming to EN 61000-6-2
    ● immunity to radiated fields, conforming to EN 61326-1
    IP degree of protection
    IP20 conforming to IEC 60529
    relative humidity
    0...95 %
    pollution degree
    2
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    < 3000 m
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    EM4200 CAD Files (Version 1.0)
    Date 12/25/15
    Size 2.6 MB
    Date 12/25/15
    Size 32.2 MB
    Date 12/25/15
    Size 123.3 KB
    Date 12/25/15
    Size 1.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
    EM4200 Technical Datasheet - Print Version (Version 2.2)
    EM4200 Technical Datasheet - Web Version (Version 2.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.