Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MEG5050-0000 Image

View all Wiser

MEG5050-0000

Schneider Electric MEG5050-0000 Image
View all Wiser
MEG5050-0000

Merten - Wiser Home Touch with wall mount white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product brand
    Merten
    range
    Wiser
    product name
    Wiser Home Touch
    product or component type
    Touch panel
    Complementary
    [Ue] rated operational voltage
    24 V DC
    [In] rated current
    0.25 A
    overvoltage category
    Class II
    display type
    Colour touchscreen
    display resolution
    640 x 480 pixels VGA
    display size
    89 mm
    sensor type
    Light level sensor auto dimming
    Occupancy sensor wake-up
    Temperature
    Humidity sensor
    temperature setting range
    0.5 °C per step
    7.5...33 °C heating
    9...35 °C cooling
    information displayed
    Temperature 5...35 °C
    measurement accuracy
    0.5 °C temperature
    +/- 3 % humidity
    software name
    Wiser App upgrade device firmware
    communication network type
    ZigBee
    Wi-Fi 40 mW 2.4 GHz
    colour tint
    White RAL 9003 fixing frame
    White RAL 9003 trim plate
    Black RAL 9005 terminal plate
    White RAL 9003 screen
    mounting mode
    Wall-mounted
    mounting position
    Horizontal
    type of installation
    Indoor
    service life
    10 yr
    meantime between failure [MTBF]
    8 yr 25 °C
    device composition
    Fixing frame 95 mm 95 mm 5 mm
    Trim plate 120 mm 160 mm 6 mm
    Terminal plate 78 mm 77 mm 14 mm
    Screen 100 mm 100 mm 24 mm
    Power supply 42 mm 42 mm 25 mm
    depth
    34.2 mm with all the plates
    Environment
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -30...50 °C
    relative humidity
    0...75 % non-condensing
    pollution degree
    2
    electromagnetic compatibility
    Radiated emission EN 300-328
    Electromagnetic field immunity test EN 301-489-1
    Electrostatic discharge EN 301-489-1
    Fast transients immunity test EN 301-489-1
    Immunity to voltage dips EN 301-489-1
    Surges EN 301-489-1
    standards
    EN 60730
    IEC 60730-1
    IEEE 802.11b/g/n
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Merten Wiser Home Touch Installation guide (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 8/16/18
    Size 108.6 KB
    Movies
    Date
    Size
    Add to My Documents
    How to include Wiser Home Touch in your Wiser home (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.