Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MCSet 24 kV
Schneider Electric MCset4-BR Image

MCset4-BR

Schneider Electric MCset4-BR Image
MCset4-BR

MCset without CB up to 24kV, 2500A, 31.5kA 3s - Busriser

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MCset
    device short name
    Mcset 4
    product or component type
    Bus coupler with circuit-breaker
    technology type
    Air insulated switchgear cubicle
    Loss of service continuity category cubicle
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    24 kV
    [Ud] Insulation voltage power frequency
    20 kV at 50 Hz (1 min)
    28 kV at 50 Hz (1 min)
    38 kV at 50 Hz (1 min)
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    bus rated current
    1250 A
    2500 A
    [Ir] Rated current
    1250 A
    2500 A
    630 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    IP degree of protection
    IP4X
    IP3x
    IPx1
    product weight
    650 kg
    800 kg
    height
    2325 mm
    width
    900 mm
    depth
    1750 mm
    Complementary
    internal arc classification
    Internal arc class AFL
    Internal arc class AFLR
    internal arc protection
    25 kA 1 s
    31.5 kA 0.15 s
    additional device type
    Relay SEPAM
    Relay Easergy P3
    MiCOM relay
    PowerLogic PM200 power meter
    PowerLogic PM800 power meter
    Eon power meter
    local signalling
    LED for presence of voltage
    arc fault detector option
    Yes vamp (ordered separately)
    type of installation
    Indoor installation
    Environment
    standards
    IEC 62271-200
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /