Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

double portal axis MAX S - profile size 80x80 - toothed belt - ball

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium MAX S
    Product or component type
    Double portal axis
    Product specific application
    For 1 direction
    Load position
    On 2 parallel carriages
    Drive type
    Toothed belt on both axis
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal by combination of 2 parallel axis X and X
    Kit composition
    PAS 4*B
    PAS 4*B axis shaft-driven
    Function available
    Protective metal strip
    Variable distance between the 2 axis
    Anti-corrosion version proof enhance
    Different types of sensors for the limit switch function
    Different types of carriage adapted to the load
    Different types of motor mounting
    1 to 3 carriages
    Anti-static belt
    Operating force
    <= 6615 N for Fy
    <= 6615 N for Fz
    <= 1650 N for Fx
    Maximum speed
    5 m/s
    Acceleration
    <= 50 m/s²
    Max. drive torque
    <= 54 N.m
    Max. torque
    <= 530 N.m for Mx
    <= 324 N.m for My (carriage type 1)
    <= 758 N.m for My (carriage type 2)
    <= 1374 N.m for My (carriage type 4)
    <= 243 N.m for Mz (carriage type 1)
    <= 568 N.m for Mz (carriage type 2)
    <= 1030 N.m for Mz (carriage type 4)
    Min. … Max. stroke
    11...5500 mm
    Distance between axis
    120...2300 mm
    Repeat accuracy
    +/- 0.1 mm
    Outer dimension
    80 x 80 mm
    Service life
    30000 km
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Robots cartésiens Lexium - Systèmes multiaxes - Catalogue Janvier 2018 (Version 1.0)
    Lexium Cartesian Robots - Multi-axis systems (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium MAX-Serie, Betriebsanleitung (Version 00)
    Lexium MAX Series, Operating Manual (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /