Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium MAX
Schneider Electric MAXS3BR Image

MAXS3BR

Schneider Electric MAXS3BR Image
MAXS3BR

double portal axis MAX S - profile size 80x80 - toothed belt - roller

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium MAX S
    Product or component type
    Double portal axis
    Product specific application
    For 1 direction
    Load position
    On 2 parallel carriages
    Drive type
    Toothed belt on both axis
    Guide type
    Roller
    Complementary
    Operating position
    Horizontal by combination of 2 parallel axis X and X
    Kit composition
    PAS 4*B
    PAS 4*B axis shaft-driven
    Function available
    Different types of sensors for the limit switch function
    Different types of carriage adapted to the load
    1 to 3 carriages
    Anti-corrosion version proof enhance
    Anti-static belt
    Protective metal strip
    Different types of motor mounting
    Variable distance between the 2 axis
    Operating force
    <= 2640 N for Fy
    <= 1560 N for Fz
    <= 1650 N for Fx
    Maximum speed
    8 m/s
    Acceleration
    <= 20 m/s²
    Max. drive torque
    <= 54 N.m
    Max. torque
    <= 125 N.m for Mx
    <= 102 N.m for My (carriage type 1)
    <= 174 N.m for My (carriage type 2)
    <= 320 N.m for My (carriage type 4)
    <= 129 N.m for Mz (carriage type 1)
    <= 220 N.m for Mz (carriage type 2)
    <= 405 N.m for Mz (carriage type 4)
    Min. … Max. stroke
    175...5500 mm
    Distance between axis
    120...2300 mm
    Repeat accuracy
    +/- 0.1 mm
    Outer dimension
    80 x 80 mm
    Service life
    30000 km
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /