Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium MAX
Schneider Electric MAXH44BB Image

MAXH44BB

Schneider Electric MAXH44BB Image
MAXH44BB

double portal axis MAX H - profile size 110x110 - toothed belt - ball

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium MAX H
    Product or component type
    Double portal axis
    Product specific application
    For 1 direction
    Load position
    On 2 parallel carriages
    Drive type
    Toothed belt on 1 axis
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal by combination of 2 parallel axis X and X
    Kit composition
    PAS 4*B axis
    PAS 4*H support axis driven by the load
    Function available
    Different types of sensors for the limit switch function
    Different types of carriage adapted to the load
    1 to 3 carriages
    Anti-corrosion version proof enhance
    Anti-static belt
    Protective metal strip
    Different types of motor mounting
    Variable distance between the 2 axis
    Operating force
    <= 2600 N for X axis
    <= 9405 N for Y axis
    <= 9405 N for Z axis
    Maximum speed
    5 m/s
    Acceleration
    <= 50 m/s²
    Max. drive torque
    <= 110 N.m
    Max. torque
    <= 256 N.m for Mz (carriage type 1)
    <= 655 N.m for Mz (carriage type 2)
    <= 1209 N.m for Mz (carriage type 4)
    <= 910 N.m for Mx
    <= 512 N.m for My (carriage type 1)
    <= 1310 N.m for My (carriage type 2)
    <= 2418 N.m for My (carriage type 4)
    Min. … Max. stroke
    13...5500 mm
    Distance between axis
    130...600 mm
    Repeat accuracy
    +/- 0.1 mm
    Outer dimension
    110 x 110 mm
    Service life
    30000 km
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Robots cartésiens Lexium - Systèmes multiaxes - Catalogue Janvier 2018 (Version 1.0)
    Lexium Cartesian Robots - Multi-axis systems (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium MAX-Serie, Betriebsanleitung (Version 00)
    Lexium MAX Series, Operating Manual (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /