Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

double portal axis MAX H - profile size 60x60 - toothed belt - roller

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium MAX H
    Product or component type
    Double portal axis
    Product specific application
    For 1 direction
    Load position
    On 2 parallel carriages
    Drive type
    Toothed belt on 1 axis
    Guide type
    Roller
    Complementary
    Operating position
    Horizontal by combination of 2 parallel axis X and X
    Kit composition
    PAS 4*B axis
    PAS 4*H support axis driven by the load
    Function available
    1 to 3 carriages
    Different types of sensors for the limit switch function
    Different types of motor mounting
    Protective metal strip
    Different types of carriage adapted to the load
    Anti-corrosion version proof enhance
    Anti-static belt
    Variable distance between the 2 axis
    Operating force
    <= 800 N for Fx
    <= 990 N for Fy
    <= 645 N for Fz
    Maximum speed
    8 m/s
    Acceleration
    <= 20 m/s²
    Max. drive torque
    <= 20 N.m
    Max. torque
    <= 28 N.m for Mz (carriage type 1)
    <= 48 N.m for Mz (carriage type 2)
    <= 87 N.m for Mz (carriage type 4)
    <= 45 N.m for Mx
    <= 36 N.m for My (carriage type 1)
    <= 62 N.m for My (carriage type 2)
    <= 112 N.m for My (carriage type 4)
    Min. … Max. stroke
    125...5500 mm
    Distance between axis
    110...400 mm
    Repeat accuracy
    +/- 0.1 mm
    Outer dimension
    60 x 60 mm
    Service life
    30000 km
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Lexium Cartesian Robots - Multi-axis systems (Version 1.0)
    Robots cartésiens Lexium - Systèmes multiaxes - Catalogue Janvier 2018 (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium MAX Series, Operating Manual (Version 00)
    Lexium MAX-Serie, Betriebsanleitung (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /