Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multi 9 - C60H-DC - MCB - 1P - 1 A - C Curve - 250 V DC - 10 kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C60H-DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    1 A at 25 °C conforming to EN/IEC 60947-2
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    Icu 10 kA at 220 V DC conforming to EN/IEC 60947-2
    Icu 6 kA at 250 V DC conforming to EN/IEC 60947-2
    Icu 20 kA at 110 V DC conforming to EN/IEC 60947-2
    AIR 5 kA at 12...250 V DC conforming to UL 1077
    Icu 10 kA at 220 V DC conforming to GB 14048.2
    Icu 6 kA at 250 V DC conforming to GB 14048.2
    Icu 20 kA at 110 V DC conforming to GB 14048.2
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    CCC
    IEC
    UR
    Complementary
    [Ue] rated operational voltage
    110 V DC
    220 V DC
    250 V DC
    magnetic tripping limit
    7...10 x In DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % x Icu at 220 V DC conforming to EN/IEC 60947-2
    4.5 kA 75 % x Icu at 250 V DC conforming to EN/IEC 60947-2
    15 kA 75 % x Icu at 110 V DC conforming to EN/IEC 60947-2
    7.5 kA 75 % x Icu at 220 V DC conforming to GB 14048.2
    4.5 kA 75 % x Icu at 250 V DC conforming to GB 14048.2
    15 kA 75 % x Icu at 110 V DC conforming to GB 14048.2
    [Ui] rated insulation voltage
    500 V DC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    73 mm
    product weight
    0.128 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    3000 cycles 250 V DC L/R = 2 ms
    6000 cycles 250 V DC
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom rigid stranded wire(s) 1...25 mm² max (AWG 18...AWG 4)
    Tunnel type terminal, top or bottom flexible wire(s) 1...16 mm² max (AWG 18...AWG 6)
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 1...16 mm² max (AWG 18...AWG 6)
    Tunnel type terminal, top or bottom for 2 rigid stranded wire(s) 1...10 mm² max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom for 2 flexible wire(s) 1...10 mm² max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom for 2 flexible with ferrule wire(s) 1...10 mm² max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom for 3 flexible stranded wire(s) 1 mm² max (AWG 18)
    wire stripping length
    14 mm (top or bottom)
    tightening torque
    2.5 N.m (top or bottom)
    earth-leakage protection
    Without
    Environment
    heat dissipation
    2.3 W 220 V 1 A
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-2
    2 conforming to GB 14048.2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1645  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    CAD
    Date
    Size
    Add to My Documents
    Multi9 C60H-DC 1P UL Miniature Circuit Breaker (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.