Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multi 9 ID - residual current circuit breaker - 2P - 25A - 30mA - type AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID
    device application
    Distribution
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 250 A conforming to EN/IEC 61008-1
    rated conditional short-circuit current
    Inc 10 kA
    [Ui] rated insulation voltage
    440 V AC 50 Hz conforming to EN/IEC 61008-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 61008-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    73 mm
    product weight
    0.23 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    2000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 1...35 mm² max
    Tunnel type terminal, top or bottom flexible wire(s) 1...25 mm² max
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 1...25 mm² max
    Tunnel type terminal, top or bottom for 3 rigid wire(s) 16 mm² max
    Tunnel type terminal, top or bottom for 3 flexible wire(s) 10 mm² max
    wire stripping length
    15 mm (top or bottom)
    tightening torque
    3.5 N.m (top or bottom)
    Environment
    standards
    EN/IEC 61008-1
    product certifications
    CE
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate RCCB ID Multi9 Monoconnect according to IEC61008-1:2010 +A1 +A2 and IEC61008-2-1:1990 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.