Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric M9A26960 Image

View all Multi 9

Multi 9 - M9A26960

electrical auxiliaries

Schneider Electric M9A26960 Image
View all Multi 9
Multi 9 - M9A26960
electrical auxiliaries

Multi 9 - undervoltage release - MN - 220/240 V AC - 24 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product or component type
    Undervoltage release
    device short name
    MN
    [Uc] control circuit voltage
    220...240 V AC 50/60 Hz
    24 V DC
    control type
    Standard
    9 mm pitches
    2
    Complementary
    range compatibility
    Multi 9: Multi 9 C60 C60BP
    Multi 9: Multi 9 C60 C60BPR
    Multi 9: Multi 9 C60 C60SP
    Multi 9: Multi 9 GFP GFP
    Multi 9: Multi 9 C60H-DC C60H-DC
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    height
    82.5 mm
    width
    18 mm
    depth
    68 mm
    product weight
    0.066 kg
    connections - terminals
    Clamp terminal bottom 1 cable(s) 2.5 mm² rigid (AWG 14)
    Clamp terminal bottom 2 cable(s) 1.5 mm² rigid (AWG 16)
    wire stripping length
    9 mm bottom
    tightening torque
    1 N.m bottom
    Environment
    standards
    EN 60947-2
    EN/IEC 60947-1
    product certifications
    CSA
    UL
    UR
    PCT
    pollution degree
    3
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Danish
    • French
    • Czech
    • Italian
    • German
    • Swedish
    • Norwegian
    • Dutch
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.