Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION8650
Schneider Electric M8650A0C0H6E0A0A Image
Discontinued

M8650A0C0H6E0A0A

Schneider Electric M8650A0C0H6E0A0A Image
Discontinued
M8650A0C0H6E0A0A

ION8650 meter 128MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Eth. swb No I/O

Show more characteristics
M8650A0C0H6E0A0AM8650A0C0H6E0A0A  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION8650A
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    conforming to IEC 61000-4-15 flicker
    magnitude harmonic up to the 50th
    transient capture
    conforming to EN 50160: ed. 4 compliance report
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    programmablity (logic and math functions)
    up to the 63rd harmonic
    conforming to IEC 61000-4-30: class A power quality measurement
    device application
    Demand and power factor control
    Equipment monitoring and control
    Co-generation and IPP monitoring
    Instrument transformer correction
    Energy pulsing and totalisation
    Tariff metering
    Load curtailment
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...277 V AC 47...63 Hz
    65...120 V AC 47...63 Hz
    80...160 V DC
    network frequency
    60 Hz
    outlet standard
    American
    [In] rated current
    2 A
    1 A
    5 A
    type of network
    1P + N
    3P + N
    3P
    power consumption in VA
    24 VA
    maximum power consumption in VA
    33 VA
    display type
    FSTN transflective LCD
    form designation
    9S 3-element 4
    36S 2½-element 4
    29S 2½-element 4
    sampling rate
    1024 samples/cycle
    measurement current
    0.001…24 A
    input type
    Current 0.01...20 A (impedance 0.05 Ohm)
    measurement voltage
    57…277 V AC phase to neutral
    100…480 V AC phase to phase
    number of inputs
    0
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.1 %
    Power factor 0.1 %
    Frequency 0.001 Hz
    Energy 0.1 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    2 pulse
    communication port protocol
    DNP3 at 300...115200 bauds
    ION at 300...115200 bauds
    Ansi C12.18 at <= 19200 bauds
    TCP/IP at 10 Mbit/s
    DLMS at 300...115200 bauds
    Modbus at 57600 bauds
    DNP3 at 10 Mbit/s
    ION at 10 Mbit/s
    IEC 61850 ed. 2 at 10 Mbit/s
    Modbus RTU, master/slave at 300...115200 bauds
    Modbus TCP, master/slave at 10 Mbit/s
    EtherGate
    communication port support
    RJ45: Ethernet
    SUB-D 9: RS485/RS232
    Terminal block: RS485
    Infrared
    time synchronisation protocol
    GPS: Truetime/Datum
    IRIG-B
    data recording
    Harmonics logs
    Time stamping
    GPS synchronisation
    Revenue logs
    Alarms
    Event logs
    Data logs
    Sag and swell logs
    Transient logs
    Historical logs
    transmission rate
    10 Mbit/s
    300...115200 bauds
    <= 19200 bauds
    memory capacity
    128 MB
    web services
    Port addressing user designed
    Alarm notification by e-mail
    Web server
    Robust security logs
    Ethernet service
    SNMP-Traps and SYSLOG
    Enable/disable Ethernet protocols
    Enable/disable serial ports
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8650A
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...3000 m
    standards
    ANSI C12.1
    IEC 62052-11
    width
    178 mm
    depth
    237 mm
    height
    178 mm
    net weight
    7 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PowerLogic Catalog - 260 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.4)
    PowerLogic Catalogue - 260 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.4)
    CAD
    Date
    Size
    Add to My Documents
    PowerLogic; ION8650 socket meter (Version 1.0)
    Date 2/10/12
    Size 328.7 KB
    Date 2/10/12
    Size 901.8 KB
    PowerLogic; ION8650 socket meter (Version 1.0)
    Date 2/10/12
    Size 137.9 KB
    Date 2/10/12
    Size 434.5 KB
    2200 Series Mounting(A-Base Adapters) (Version 1.0)
    2200 Series A-Base Adapter Dimensions (Version 1.0)
    ION8650 Socket CAD (Version 1.0)
    Date 5/30/11
    Size 311.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    ION8650 IEC 61850 Certificate (Version 1.0)
    Date 6/10/11
    Size 1,009.4 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    ION8650 Technical Datasheet - Web Version (Version 1.2)
    ION8650 Technical Datasheet - Print Version (Version 1.2)
    ION8650 Technical Datasheet US Web Version (Version 1.0)
    ION8650 Technical Datasheet US Print Version (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /