Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ION8650 meter 128MB, 9S/29S/36S, 120VAC/160VDC 50Hz, Fiber ST No I/O, password

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    device short name
    ION8650A
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    Waveform capture
    Harmonic distortion
    Programmablity (logic and math functions)
    Voltage sag and swell detection
    IEC 61000-4-30 : class A power quality measurement
    Up to the 63rd harmonic
    IEC 61000-4-15 flicker
    Magnitude harmonic up to the 50th
    Transient capture
    EN 50160 : ed. 4 compliance report
    device application
    Tariff metering
    Co-generation and IPP monitoring
    Demand and power factor control
    Load curtailment
    Equipment monitoring and control
    Energy pulsing and totalisation
    Instrument transformer correction
    type of measurement
    Apparent power total
    Apparent power per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    Voltage
    Current
    Frequency
    Power factor total
    Power factor per phase
    supply voltage
    120...277 V AC 47...63 Hz
    80...160 V DC
    65...120 V AC 47...63 Hz
    network frequency
    50 Hz
    outlet standard
    American
    [In] rated current
    1 A
    2 A
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    24 VA
    <= 33 VA
    display type
    FSTN transflective LCD
    form designation
    9S 3-element 4-wire
    36S 2½-element 4-wire
    29S 2½-element 4-wire
    sampling rate
    1024 samples/cycle
    measurement current
    0.001...24 A
    input type
    Current 0.01...20 A 0.05 Ohm
    measurement voltage
    57...277 V AC phase to neutral
    100...480 V AC phase to phase
    number of inputs
    0
    measurement accuracy
    0.1 % current
    0.1 % voltage
    0.1 % power
    0.1 % power factor
    0.001 Hz frequency
    0.1 % energy
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    number of outputs
    2 pulse
    communication port protocol
    DNP3 : 300...115200 bauds,
    ION : 300...115200 bauds,
    Ansi C12.18 : <= 19200 bauds,
    TCP/IP : 100 Mbit/s,
    DLMS : 300...115200 bauds,
    Modbus : 57600 bauds,
    Modbus RTU slave : 300...115200 bauds,
    EtherGate
    IEC 61850 ed. 2 : 100 Mbit/s,
    DNP3 : 100 Mbit/s,
    ION : 100 Mbit/s,
    Modbus TCP slave : 100 Mbit/s,
    communication port support
    Infrared
    RS485 terminal block
    RS485/RS232 SUB-D 9
    Ethernet ST
    time synchronisation protocol
    IRIG-B
    GPS: Truetime/Datum
    data recording
    Alarms
    Data logs
    Event logs
    Time stamping
    GPS synchronisation
    Revenue logs
    Historical logs
    Harmonics logs
    Sag and swell logs
    Transient logs
    transmission rate
    100 Mbit/s
    57600 bauds
    300...115200 bauds
    <= 19200 bauds
    memory capacity
    128 MB
    web services
    Alarm notification by e-mail
    Web server
    Port addressing user designed
    Robust security logs
    Ethernet service
    SNMP-Traps and SYSLOG
    Enable/disable serial ports
    Enable/disable Ethernet protocols
    tamperproof of settings
    Protected by access code
    Hardware lock by jumper
    Environment
    electromagnetic compatibility
    ● electrostatic discharge immunity test, conforming to IEC 61000-4-2
    ● susceptibility to electromagnetic fields, conforming to IEC 61000-4-3
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● 1.2/50 µs shock waves immunity test, conforming to IEC 61000-4-5
    ● conducted RF disturbances, conforming to IEC 61000-4-6
    ● immunity to impulse waves, conforming to IEC 61000-4-12
    ● conducted and radiated emissions class B, conforming to CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP51 back
    IP65 front face
    relative humidity
    5...95 %
    pollution degree
    2
    ambient air temperature for operation
    -40...85 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    0...3000 m
    standards
    ANSI C12.1
    IEC 62052-11
    width
    178 mm
    depth
    237 mm
    height
    178 mm
    product weight
    7 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.