Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ION8600
Schneider Electric M8600B6C0G5E0A0A Image
Discontinued

M8600B6C0G5E0A0A

Schneider Electric M8600B6C0G5E0A0A Image
Discontinued
M8600B6C0G5E0A0A

ION8600 power meter - 120...277 V - 50 Hz - 36 - 3-element 4 MB - FT21

Show more characteristics
Commercial status
Discontinued on 02 December 2013
End-of-service soon on 04 December 2023
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Reason for Substitution: End of life
  • Substitution date: 06 January 2012
  • Main
    range
    PowerLogic
    device short name
    ION8600B
    product or component type
    Energy meter and PQ compliance
    Complementary
    power quality analysis
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    conforming to EN 50160 compliance report
    device application
    Equipment monitoring and control
    Demand and power factor control
    Instrument transformer correction
    Co-generation and IPP monitoring
    Tariff metering
    Energy pulsing and totalisation
    Load curtailment
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    57...70 V AC 47...63 Hz
    network frequency
    50 Hz
    power consumption in VA
    0.2 VA
    display type
    Backlit LCD
    form designation
    36 3-element 4
    sampling rate
    256 samples/cycle
    measurement current
    0…5 A
    input type
    Current 0.05...20 A (impedance 2 mOhm)
    measurement voltage
    57…70 V AC
    frequency measurement range
    47…63 Hz
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power factor 0.5 %
    Frequency 0.01 Hz
    Power 0.2 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-23
    Class 0.2 energy conforming to ANSI C12.20
    Class 0.2S energy conforming to IEC 62053-22
    communication port protocol
    ION
    Telnet
    IEC 61850
    DNP3
    Modbus
    TCP/IP
    communication port support
    RJ45: Ethernet
    RS485
    SUB-D 9: RS485/RS232
    Infrared
    data recording
    Trending/forecasting
    Data logs
    Alarms
    Sequence of event recording
    GPS synchronisation
    Min/max of instantaneous values
    Event logs
    Time stamping
    memory capacity
    4 MB
    compatibility code
    ION8600B
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Flush-mounted
    enclosure type
    FT21 switchboard
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP65 front face:
    IP51 back:
    relative humidity
    0…90 %
    pollution degree
    2
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...2000 m
    width
    163 mm
    depth
    228 mm
    height
    285 mm
    net weight
    7 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    2200 Series Mounting(A-Base Adapters) (Version 1.0)
    2200 Series A-Base Adapter Dimensions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /